ME modular housings

ME modular housings

Cup-shape module housing system

Design your device using our easy-to-install modular system

Back to Modular housings

Category

Search in ME modular housings

Show all products in this category

The ME electronics housing transform assembled PCBs into easy-to-install electronics modules. Variable connection technology, bus connectors, and modularity ensure the right device design for every application. Diverse adaptation options expand the range of individual housing solutions.

Your advantages:

  • Modular system enables various device forms to be implemented
  • Large range of connectivity for signal, data, and power transmission
  • Installation-friendly housing design
  • Permanently integrated or DIN rail cross connectors for communication between modules
  • Factory customization for customer-specific configurations

Flexible modular principle

Flexible modular principle  

Flexible, thanks to the modular principle

The ME series can be tailored to your device and also saves time and space.

  • Thanks to the multiple graded overall widths ranging from 12.5 to 90 mm, you can make optimum use of the DIN rail
  • Overall widths up to 135 mm are available as an option for large device dimensions
  • Use screw or spring-cage PCB terminal blocks on up to two connection levels or plug-in terminal blocks on up to three connection levels

Easy to open

Easy to open  

Easy to open for servicing and maintenance

The housing can be conveniently opened by simply pressing on the lock hook, e.g., using a screwdriver.

DIN rail connector

DIN rail connector  

DIN rail connector

The TBUS is a 5-pos. bus connector integrated into the DIN rail for energy supply and data transmission. It connects several electronics modules, which are mounted on the DIN rail. When an individual device is removed from the topology, the contact chain is not interrupted.

  • Series or parallel data transmission with up to 5 positions in the DIN rail can be implemented
  • Five gold-plated contacts for transmitting up to 8 A and 125 V

Optical signal displays

Light guides  

Optical signal displays are easy to integrate

The HS LC light guides for electronics housings are available in a variety of designs. We offer the processing required for the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


Modular ME-MAX housing system

Housing system with flexible modular design.