Back to overview

Explanation of the product designation for products from the MINI Analog series

The designation found on the product includes information regarding the function, power supply, and connection technology of devices.
The following example shows a breakdown of the designation.

Repeater power supply

Example of the product designation structure for products from the MINI Analog series

The MINI MCR-SL-UI-UI-SP-NC 3-way signal conditioner is used as an example to illustrate the individual segments of the product designation and their meaning:

DescriptionDesignationExplanation
RangeMINI MCRHighly compact signal conditioner, overall width of 6.2 mm
FunctionSLStandard Line, compact and cost-effective module
Extension 1RPSS
RPS
2CP
FM
TB
PTB
1CP
IDS
RPSS – Repeater power supply smart
Repeater power supply
Two-channel passive
Fault monitoring
Terminal block
Power terminal block
Single-channel passive
Output signal conditioner
InputUI
SHUNT
U
I
Pt 100
TC
R
NAM
RTD
I0
I4
POT
T
F
CVS
Voltage or current input
SHUNT measurement
Voltage input
Current input
Pt 100 resistance temperature detector, thermocouple (thermo sensor)
Thermocouple signals type J and K
Potentiometer (resistance)
NAMUR proximity sensor or switch
Resistance temperature detector
0 ... 20 mA input signal
4 ... 20 mA input signal
Potentiometer (resistance)
Resistance temperature detector and thermocouples, mV
Frequency input
Constant voltage source
OutputUI
I
U
2I
F
REL
2RNO
RC
I0
I4
UIRO
2UI
Voltage or current output
Current output
Voltage output
Two current outputs
Frequency, PWM output signal
Relay changeover contact output
Two outputs, relay normally open
N/C relay contact
0 ... 20 mA output signal
4 ... 20 mA output signal
Voltage or current output and N/O relay contact
Two voltage or current outputs
Power supplyLPLoop-powered, no additional auxiliary power
Extension 20
4
200
0 ... 20 mA current signal
4 ... 20 mA current signal
-50 ... 200°C temperature measuring range
Connection
SP
Screw connection
Spring-cage connection
ConfigurationC
NC
Order configuration, can be modified
Not configured, standard configuration
Extension 30
4
0 ... 20 mA current signal
4 ... 20 mA current signal

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close