Back to overview

Inline ECO terminals: easy and cost-effective automation without parameterizing

Easy and cost-effective automation with Inline ECO terminals

The Inline ECO terminals allow you to solve automation tasks easily and cost-effectively. Following the principle of “one terminal, one function”, you will always find the right function for your automation application in the range of Inline ECO terminals. No special terminal parameterization is required. Make your application safe by using the safe Inline ECO Safe I/O terminal – without any additional software.

Central solution for functional safety in compact machines

Inline ECO station with safe I/O terminals  

Topology of a simple, central safety automation solution

Integrate the safe I/O terminal by simply plugging it into your Inline I/O station. Digital output terminals with approval for the safety-related segment circuit are then installed to the right of the safe I/O terminal. When a sensor is activated, e.g., emergency stop, the actuator voltage supply for the connected output modules is shut down for safety reasons. Up to two dual-channel sensor circuits can be connected to one safe I/O terminal. All status and error messages are forwarded to the standard controller.


Back to overview
Software
Application of Inline
Further product information

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close