Back to overview

Inline: reliable up to Zone 2

Automate systems reliably up to Zone 2 in the process industry with Inline

Communicate in potentially explosive areas – with intrinsically safe Inline I/O terminals. There is a range of I/O terminals for use in potentially explosive areas up to Zone 2. With just three intrinsically safe I/O terminals you can solve the most diverse automation tasks in sensitive areas thanks to the wide range of parameterization options.

Reliable and safe signal acquisition in the Ex area

Topology for reliable signal acquisition in Zones 0, 1, and 2  

Topology for reliable signal acquisition in Zones 0, 1, and 2

With the blue I/O terminals, you can acquire and output additional input and output signals from potentially explosive areas of Zones 1 and 0. The Inline station can be installed either inside or outside the potentially explosive area (Zone 2). Standard I/O terminals and intrinsically safe I/O terminals can be combined at any stage.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

More Information