Back to overview

Factoryline Bluetooth EPA – the intelligent antenna

The FL BT EPA Bluetooth Ethernet port adapter connects your Ethernet-compatible automation modules wirelessly - with safety included.

Rugged and compact

Bluetooth Ethernet port adapter FL BT EPA  

Factoryline Bluetooth Ethernet port adapter

The "intelligent antenna" concept combines a reliable wireless module with an integrated special antenna in compact and rugged IP65 industrial housing - for extremely easy integration in your application.

  • Developed for harsh industrial environments
  • Fast connection establishment, thanks to lean stack
  • Optimized for PROFINET and PROFIsafe
  • Direct connection of two FL BT EPA modules is easy to set up using a mode button
  • Can be used as a client in a Bluetooth network
  • Very low power consumption
  • Range of up to 250 m outdoors

Back to overview
Further information

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321