Development kits

Development kits

Fast and cost-optimized development

Develop your own solution quickly and easily – using the predefined development kits with integrated connection technology.

Back to Electronics housings

Category

  • Product list ME-PLC development kit
    ME-PLC development kit

    The ME-PLC development kit offers maximum flexibility, lots of space for the electronics, and convenient connection options.

  • Product list RPI-BC development kit
    RPI-BC development kit

    The RPI-BC development kit allows you to build your own minicomputer quickly and easily. The DIN rail housing from Phoenix Contact has been designed specifically to house Raspberry Pi PCBs.

  • Product list UM-BASIC development kit
    UM-BASIC development kit

    The UM-BASIC development kit is available for electronics with highly structured electronics components. The profile housing can be mounted quickly and easily by inserting the electronics and snapping on the side parts.

Search in Development kits

Show all products in this category

Mount THT PCB components such as diodes, fuses or resistors on the DIN rail using the development kits for the electronics housings. The desired components are soldered onto the perforated grid board. Connect the modules together using additional bus connectors.

Your advantages:

  • Develop your own solution quickly and easily, thanks to predefined development kits
  • Complete housing solutions with integrated connection technology
  • Corresponding perforated grid boards for manual assembly
  • Bus connectors for creating entire device systems

BC development kit

BC development kit  

BC development kit

Integrate your electronics for building automation into modern BC housing.

  • Standard-compliant housing according to DIN 43880 for installation distributors with an overall width of 107.6 mm
  • PCB terminal blocks with 5 mm pitch, 1.5 mm2 conductor cross section
  • Optional perforated grid PCB with an assembly area of around 7,650 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional HBUS via DIN rail

 

EH development kit

EH development kit  

EH development kit

Develop and design application-specific, compact device solutions with the EH development kit.

  • Flat housing with an overall width of 45 mm
  • PCB terminal blocks with 5.08 mm pitch, 2.5 mm2 conductor cross section
  • Optional perforated grid board with an assembly area of around 1,600 mm2 for soldering THT components by hand 

ME-IO development kit

ME-IO development kit  

ME-IO development kit

The development kit from the ME-IO series can be used to develop a control and I/O system with a wide range of signal inputs and outputs.

  • Narrow housing with an overall width of 18.8 mm
  • Plug-in front connection technology
  • Optional perforated grid board with an assembly area of around 3,400 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional ME-TBUS via DIN rail

ME-MAX development kit

ME-MAX development kit  

ME-MAX development kit

The ME-MAX development kit is ideal when the electronics need to be configured in a narrow space, but a large assembly area is required on the PCB.

  • Narrow housing with an overall width of 22.5 mm
  • Touch-proof, plug-in connection technology
  • Optional perforated grid board with an assembly area of around 7,400 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional ME-TBUS via DIN rail

ME-PLC development kit

ME-PLC development kit  

ME-PLC development kit

The ME-PLC development kit offers maximum flexibility, lots of space for the electronics, and convenient connection options.

  • Large housing with an overall width of 40 mm for PCBs with an assembly area up to 15,000 mm2
  • Plug-in front connection technology
  • Optional perforated grid board with an assembly area of around 15,000 mm2 for soldering THT components by hand

 

UM-BASIC development kit

UM-BASIC development kit  

UM-BASIC development kit

The UM-BASIC development kit is available for electronics with high electronic components. The profile housing can be mounted quickly and easily by simply inserting the electronics and latching on the side parts.

  • Profile housing with a length of 104 mm
  • For a PCB length of 100 mm
  • PCB terminal blocks with 5.08 mm pitch, 2.5 mm2 conductor cross section
  • Optional perforated grid board with an assembly area of around 10,700 mm2 for soldering THT components by hand

Development kit for Raspberry Pi computer

RPI-BC development kit for Raspberry Pi computer  

RPI-BC development kit for Raspberry Pi computer

The RPI-BC DIN rail housing was designed for accommodating Raspberry Pi computers. Further PCBs can also be accommodated in the housing next to the Raspberry Pi board. This allows additional components and circuits to be integrated.

  • Overall width: 107.6 mm
  • Suitable for Raspberry Pi A+, B+, B2
  • Can be mounted on the wall or DIN rail
  • Can be used with HBUS and BC development kits

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service

Electronics housing

Development kit for professional electronics integration.