Charging systems

Charging systems

Safe, reliable, and convenient

Our charging systems are setting new standards in the supply of energy for electric vehicles.

Back to Charging technology for electromobility

Category

  • AC charging cables
    AC charging cables

    Vehicle connectors and infrastructure plugs for all worldwide standardized AC charging interfaces.

  • AC infrastructure socket outlets
    AC infrastructure socket outlets

    Infrastructure socket outlets with hinged cover and panel mounting frame for the individual configuration of your charging infrastructure.

Search in Charging systems

Show all products in this category

Thanks to silver-plated power and signal contacts, high-precision temperature monitoring, and the integrated locking system, our charging cables, socket outlets, and vehicle inlets are safe and reliable in operation. Due to their appealing, ergonomic design, they are easy and comfortable to handle.

Your advantages

  • Comprehensive and standard-compliant product range for type 1, type 2, and GB/T
  • Efficient power transmission and long-term stability, thanks to silver-plated contact surfaces
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Charging systems for all applications worldwide

Overview of all charging systems  

Overview of all charging systems

Whether charging on an AC power grid or fast DC charging, Phoenix Contact offers charging systems suitable for international use.

  • Type 1 for North America and Japan
  • Type 2 for Europe and other countries
  • GB/T for China

DC charging cables

DC charging cables for fast DC charging  

DC charging cables for fast DC charging

We provide standard-compliant charging cables for worldwide fast DC power charging. These cables support charging powers of up to 250 kW.

The cooled versions for high power charging (HPC) can even reach charging powers of up to 500 kW, meaning that the charging process is comparable to that of refueling a combustion-engine vehicle.

AC charging cables

AC charging cables for conventional AC charging  

AC charging cables for conventional AC charging

We provide a complete range of AC charging cables for conventional AC power charging, with charging powers of up to 26 kW. Along with versions with an open cable end for attaching to a charging station, we also provide mobile cables for the trunk.

The ergonomic design and modern styling has been honored with the German Design Award 2019.

AC infrastructure socket outlets

Infrastructure socket outlet with actuator, protective cover, and panel mounting frame  

Type 2 infrastructure socket outlet with protective cover

Our infrastructure socket outlets are used in AC charging stations and wall boxes, and enable vehicles to be charged anywhere via a mobile charging cable.

The socket outlets are available for the European type 2 standard and for the Chinese GB/T standard. The type 1 standard for North America and Japan does not stipulate an infrastructure socket outlet.

Accessories for charging systems

Protective covers for socket outlets and holders for charging cables  

Protective covers for socket outlets and holders for charging cables

Our holders for AC and DC charging cables are mounted on the outer wall of the charging columns or wall boxes. They ensure the vehicle connector is held securely in place and protected from the elements whenever charging is not taking place.

We also provide self-closing and self-opening protective covers to protect the AC infrastructure socket outlets from precipitation and vandalism.

Vehicle inlets

CCS vehicle inlets for combined AC and DC charging  

CCS vehicle inlets for combined AC and DC charging

Our universal vehicle inlets for the American and European combined charging system (CCS) enable both DC and AC charging with just one mating face.

Thanks to the uniform dimensions, automobile manufacturers can design the same installation space into the car body for all vehicle models.

Along with the CCS vehicle inlets, we also provide DC inlets in accordance with the Chinese GB/T standard.


Further information