Charging controllers

Charging controllers

Electric charging – safe and flexible

Our charging controllers can be used to operate any charging station – whether for private, semipublic or public use.

Back to Charging technology for electromobility

Category

Search in Charging controllers

Show all products in this category

Control and monitoring components from Phoenix Contact enable the setup of AC and DC charging stations and systems in accordance with current standards and requirements. Thanks to the extensive product range, a vast array of infrastructure concepts can be implemented to cater for the specific requirements of residential, commercial, and public applications.

Your advantages

  • Standard-compliant products for setting up your charging stations
  • Smart charging infrastructures using standardized communication protocols
  • Coordinated system blocks for your requirements
  • High flexibility, thanks to extensive configuration options
  • Developed and produced according to IATF 16949 and ISO 9001

AC charging controllers

Charging controllers for AC applications  

Charging controllers for AC applications

The charging controllers from Phoenix Contact monitor and control the charging of electric vehicles in accordance with applicable international IEC, GB/T, and SAE standards and requirements. A suitable controller solution is available for every electromobility application.

Residual current monitoring

Modules for residual current monitoring of one or two charging points  

Single and two-channel module for residual current monitoring

Residual current monitoring modules detect AC and DC residual currents based on the requirements of IEC 62752. In combination with existing residual current devices, the modules increase the voltage protection level required by the standard when charging electric vehicles.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Setting up a simple AC charging station

From the installation to the operational charging station.

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close