Charging cable for electromobility

Charging cable for electromobility

Pioneer in electromobility

Actively help change the shape of modern mobility.

Back to Cables and lines

Category

  • DC charging cables
    DC charging cables

    Vehicle connectors for fast DC charging in accordance with the type 1, type 2, and GB/T standards.

Search in Charging cable for electromobility

Show all products in this category

Charging systems from Phoenix Contact set new standards in energy supply for electric vehicles. Whether charging on an AC power grid or fast DC charging – the AC and DC charging systems from Phoenix Contact are safe, reliable, and user friendly.

Your advantages

  • Safe use, thanks to standard-compliant charging technology for Type 1, Type 2, and GB/T
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO/TS 16949
  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms

AC charging cables

AC Vehicle Connectors and Infrastructure Plugs in accordance with Type 1, Type 2, and GB/T standard  

AC Vehicle Connectors and Infrastructure Plugs in accordance with Type 1, Type 2, and GB/T standard

Whether AC charging cables with Vehicle Connector and open cable end for attachment to a charging station or mobile charging cables with Vehicle Connector and Infrastructure Plug for the trunk, or even conventional charging with alternating current – Phoenix Contact offers interfaces for all country-specific standards:

  • Type 1 up to 32 A / 250 V AC (metric, AWG)
  • Type 2 up to 32 A / 480 V AC (metric)
  • GB/T up to 32 A / 440 V AC (metric)

DC charging cables

DC Vehicle Connectors Type 1, Type 2, and GB/T standard  

DC Vehicle Connectors Type 1, Type 2, and GB/T standard

Phoenix Contact offers all standard-compliant Vehicle Connectors for fast charging with up to 250 A DC worldwide. Charging processes are completed within a very short time.
HPC (High Power Charging) technology with integrated cooling system and up to 500 A represents the next expansion stage. It enables charging times to be further minimized.
Benefit from a complete product range – from type 1 (USA) to type 2 (Europe), and GB/T standard (China):

  • CCS Type 1 up to 125 A / 600 V DC (AWG)
  • CCS Type 2 up to 200 A / 1000 V DC (metric)
  • GB/T up to 250 A / 1000 V DC (metric)

Further information

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Combind Charging System Type 2 for Europe

Charging on an AC network or fast DC charging.


Charging system according to GB standard for China

Charging on an AC network or fast DC charging.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close