Charging cables and charging sockets for e-mobility

Charging cables and charging sockets

Safe, reliable, and convenient

Our charging connection systems are setting new standards in the supply of energy for electric vehicles.

Back to Charging technology for e-mobility

Category

  • DC charging cables
    DC charging cables

    Charging cables for fast mode 4 charging with direct current in accordance with the CCS type 1, CCS type 2, and GB/T standards.

  • AC charging cables
    AC charging cables

    Charging cables for conventional mode 3 charging with alternating current in accordance with the type 1, type 2, and GB/T standards.

  • Accessories
    Accessories for charging cables and charging sockets

    Holders and repair kits for charging cables, and protective covers for infrastructure charging sockets.

  • Charging sockets for charging stations
    Charging sockets for charging stations

    Infrastructure charging sockets for installation in charging stations for conventional mode 3 charging with alternating current in accordance with the type 2 and GB/T standards.

  • Charging sockets for electric cars
    Charging sockets for electric cars

    Vehicle charging inlets for the conventional AC charging and fast DC charging of electric vehicles in accordance with the CCS type 1, CCS type 2, and GB/T standards

Search in Charging cables and charging sockets

Show all products in this category

With silver-plated power and signal contacts, high-precision temperature monitoring, and the integrated locking system, our charging cables and charging sockets are safe and reliable in operation. With their attractive, ergonomic design, they are easy and comfortable to use.

Your advantages

  • Complete, standard-compliant product range for type 1, type 2, and GB/T
  • Efficient power transmission and long-term stability with silver-plated contact surfaces
  • Safe charging with temperature monitoring and innovative locking mechanisms
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Charging connection systems for all applications worldwide

Overview of all charging connection systems  

Overview of all charging connection systems

Whether charging on an AC power grid or fast DC charging, Phoenix Contact offers charging connection systems suitable for international use.

  • Type 1 for North America and Japan
  • Type 2 for Europe and other countries
  • GB/T for China

DC charging cables for fast charging stations

DC charging cables for fast DC charging  

DC charging cables for fast DC charging

We provide standard-compliant charging cables for worldwide fast DC charging. These cables support charging powers of up to 250 kW.

The cooled versions for High Power Charging (HPC) can reach charging powers of up 500 kW. This means that the charging operation is comparable to refueling a vehicle with a combustion engine.

AC charging cables for electric vehicles, charging stations, and home charging stations

AC charging cables for conventional AC charging  

AC charging cables for conventional AC charging

We provide a complete range of AC charging cables for conventional AC charging, with charging powers of up to 26 kW.

Alongside versions with an open cable end for attaching to a charging station or home charging station, we also provide mobile cables for the trunk of your electric car.

The charging connectors have received the German Design Award and the iF Design Award for their ergonomic design and modern look.

Charging sockets for charging stations and home charging stations

Infrastructure charging sockets with actuator, protective cover, and panel mounting frame  

Type 2 infrastructure charging sockets with protective cover

Our infrastructure charging sockets are used in AC charging stations and home charging stations. They enable vehicles to be charged anywhere via a mobile charging cable.

The charging sockets are available for both the European type 2 standard and the Chinese GB/T standard. The type 1 standard for North America and Japan does not stipulate an infrastructure charging socket.

CCS charging inlets for electric cars and commercial vehicles

CCS vehicle charging inlets for AC and DC charging  

CCS charging inlets for the AC and DC charging of electric vehicles

The universal vehicle charging inlets for the American and European Combined Charging System (CCS) enable both DC and AC charging with just one mating face.

Thanks to the uniform dimensions of the inlets, automobile manufacturers can plan the same installation space in the car body for all vehicle models.

Along with the CCS charging inlets, we also provide DC charging sockets in accordance with the Chinese GB/T standard.

Accessories for charging cables and charging sockets

Protective covers for charging sockets and holders for charging cables  

Protective covers for charging sockets and holders for charging cables

Our holders for AC and DC charging cables ensure the vehicle charging connector is held securely in place and protected from the elements during charging pauses.

We also provide self-closing and self-opening protective covers to protect the AC infrastructure charging sockets against precipitation and vandalism.

Our repair kits can be used to replace the mating face frames and power contacts on a damaged HPC charging connector quickly and cost-effectively.


Further information