Charging technology sets

Charging technology sets

Charging technology sets for E-Mobility

Design your individual charging station.

Back to Charging systems

Category

Search in Charging technology sets

Show all products in this category

The new AC charging technology sets provide you with all the necessary basic components, such as charging technology products and terminal blocks from Phoenix Contact, for installing private or commercial charging points. A verified wiring diagram and corresponding assembly instructions with recommendations for further components required are available to download. They enable easy and independent installation.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use, thanks to preselected, coordinated components
  • High flexibility, thanks to extensive configuration options
  • Can be networked using standardized communication interfaces
  • Setup can be performed independently according to the verified wiring diagram
  • Coordinated products from Phoenix Contact as well as recommendations for further components required (charging contactor, safety equipment)

HOME charging technology set

Charging technology set for private applications  

Charging technology set for private applications

When it comes to assembly, choose between versions with AC charging cable or with AC Infrastructure Socket Outlet. Every charging technology set includes a Basic AC charging controller, a residual current monitoring module, and a wiring diagram.

  • 3.7 kW with AC charging cable
  • 11 kW with AC Infrastructure Socket Outlet

TWIN charging technology set

Charging technology set for commercial applications  

Charging technology set for commercial applications

When it comes to assembly, choose between versions with two AC charging cables or with two AC Infrastructure Socket Outlets. Every charging technology set includes two Advanced AC charging controllers, a 2-channel residual current monitoring module, and a wiring diagram.

  • 22 kW with two AC charging cables
  • 22 kW with two AC Infrastructure Socket Outlets

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321