Back to overview

Flexible operation – with flat panel monitors

Flat panel monitors are used wherever control panels and industrial PCs need to be installed separately.

IPC solutions with remote monitor

Industrial PCs with remote monitor  

Industrial PCs with remote monitor

Monitors with a touch function from Phoenix Contact are durable and can be used in a variety of locations. The rugged industrial design and VGA/DVI/DP and USB connections meet the requirements of modern interfaces directly on the machine.

Combined with the powerful box PCs, the LCD monitors are ideal for use in machine and system engineering.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321