Axioline E – IO-Link devices

Axioline E – IO-Link devices

More options

Use IO-Link devices for more flexible communication.

Back to Axioline E – the block-based modular I/O system

Category

Search in Axioline E – IO-Link devices

Show all products in this category

IO-Link devices for Axioline E enable you to increase the scope of functions of Axioline E devices. Acquire analog signals in the field cost-effectively or increase the number of channels for digital, distributed I/Os using IO-Link I/O boxes.

Your advantages

  • Cost-effective acquisition and output of analog input and output signals in the field
  • Efficient acquisition and output of distributed signals in the field by means of IO-Link I/O boxes
  • Fast connection of sensors and actuators, thanks to the SPEEDCON fast locking system

Modularity in the field

Adapt the number of I/Os accordingly using IO-Link devices for Axioline E. Extend the Axioline E IO-Link master with up to eight IO-Link devices to create an I/O station that supports modular extension, thereby enabling you to acquire or output distributed signals in your system or machine. This means that system planning is practically independent of the network. Axioline E offers an IO-Link master for all common networks – both in plastic and metal housing.

Modularity in the field, thanks to IO-Link devices for Axioline E  

IO-Link devices extend the scope of functions of an Axioline E device

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Service

More Information