Accessories for charging systems

Accessories for charging systems

Options to benefit you

Accessories extend the functions of your charging systems.

Back to Charging systems

Category

Search in Accessories for charging systems

Show all products in this category

A selection of various accessories suitable for our charging cables and socket outlets is also available. You can use these to add useful functions such as advanced protection against environmental factors, or to repair a damaged charging cable quickly and cost effectively.

Your advantages

  • Reliable protection against environmental influences and vandalism for charging interfaces
  • Secure hold for vehicle connectors when vehicles are not being charged
  • Consistent branding of your charging station or wall box with your company logo
  • Quick and cost-effective repair of vehicle connectors in the event of damage
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
  • Developed and produced according to IATF 16949 and ISO 9001

Repair kits for cooled DC charging cables

Repair kit for cooled DC charging cables  

Repair kit for cooled DC charging cables

Charging cables at public charging stations, and the mating face in particular, are subject to high levels of mechanical strain.

Our repair kits can be used to quickly replace the mating face frames and power contacts on a damaged HPC vehicle connector, thereby minimizing downtime and ensuring that the costly replacement of the entire HPC charging cable is not necessary.

  • CCS type 1
  • CCS type 2

 

Protective covers for infrastructure socket outlets

Protective covers for type 2 and GB/T infrastructure socket outlets  

Protective covers for type 2 and GB/T infrastructure socket outlets

We provide protective covers for protecting infrastructure socket outlets against environmental influences in accordance with IP54 as well as against vandalism. To ensure the consistent branding of your charging stations and wall boxes, we can provide a tailored design with your company logo upon request.

GB/T protective covers provide the same advantages as the type 2 protective covers, but they also vary in respect to the type of cover mechanism – either self-closing or self-opening. The installation position can be freely selected. The protective cover can therefore be attached from the left, right, top or bottom.

  • Type 2, self-closing, can be screwed on the back
  • Type 2, self-closing, can be screwed on the front vertically
  • Type 2, self-closing, can be screwed on the front horizontally
  • GB/T, self-closing, can be screwed on the back
  • GB/T, self-opening, can be screwed on the back

Holders for vehicle connectors

Vehicle connector parking positions during charging breaks  

Holders for vehicle connectors

Using a suitable holder to hold the vehicle connectors in place at the charging station is recommended. They provide reliable protection and hold the vehicle connectors securely in place during charging breaks. These parking positions can be installed via front or rear mounting. You will find the appropriate holder for the relevant charging standard:

  • Type 1
  • CCS type 1
  • Type 2
  • CCS type 2
  • GB/T AC
  • GB/T DC