AC connection technology

AC connection technology

For every performance class

Choose from a comprehensive product range for power grid feed-in.

Back to Photovoltaic connectors

Category

Search in AC connection technology

Show all products in this category

Phoenix Contact offers an extensive connection range in every performance class for the AC-side installation of photovoltaic systems. The portfolio comprises a particularly compact connection system, circular and rectangular connectors for 1 and 3-phase devices, plus panel feed-through terminal blocks and corresponding accessories.

Your advantages

  • Easy mounting, thanks to reliable screw and crimp connection technology
  • High degree of flexibility, thanks to connection solutions for various cable cross sections
  • Simplified installation and maintenance, thanks to consistent connection technology from a single source

IP-protected AC circular connectors

AC circular connectors  

IP-protected AC circular connectors

AC cables can be connected safely, quickly, and conveniently with screw or crimp connection using circular field connectors for assembly and panel feed-throughs from the PRC series. The high-quality components contribute to the increased availability of your system.

  • Currents up to 35 A
  • Conductor cross sections from 1.5 mm² to 6 mm²
  • 3 and 5-pos. versions
  • Mounting without special tools

 

IP-protected AC rectangular connectors

AC rectangular connectors  

IP-protected AC rectangular connectors

Modular rectangular connectors and panel feed-throughs with solder, crimp or screw connection are available in the VARIOCON series. The high-quality components contribute to the increased availability of your system.

  • Currents up to 70 A
  • For crimp contacts with cross sections of 4, 10, and 16 mm²
  • 4 and 5-pos. versions

Panel feed-through and PCB terminal blocks

PCB connection  

AC PCB connection

Phoenix Contact offers a complete range of connectors and PCB and panel feed-through terminal blocks for high-current applications. The right solution for every application:

  • Currents up to 309 A
  • Cross sections from 0.2 mm² to 150 mm²
  • Voltages up to 600 V UL/1000 V

 

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Connectors for battery units

Efficient and safe startup with hybrid connectors.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close