Back to overview

EV Charge Control Basic

EV Charge Control Basic, the compact and cost-effective charging solution for simple charging points for personal usage applications.

EVCC Basic supports simple and personal charging infrastructure

The EVCC Basic is available as a PCB variant or DIN rail device  

EVCC Basic as PCB and DIN rail device

The charging controller fulfills the key functions required for charging an electric vehicle in accordance with IEC 61851 (communication via CP and PP, charging connector locking and release) and integrates the power supply for the charging connector lock and a power supply failure unlocking module for charging scenario B (with infrastructure socket outlet).

  • Simple setup of charging stations thanks to integration of all required controller functions
  • Customer-specific solutions thanks to configurable inputs and outputs
  • Simple configuration options using DIP switches
  • Fast integration thanks to standardized interface (Modbus RTU Slave)
  • Individualized customer solution using PCB or DIN rail variant

Application example: Charging point with vehicle connector

Display of the setup of a wall box with a vehicle connector  

Charging point with vehicle connector

EV Charge Control Basic lets you implement simple charging stations, called wall boxes for home use, without a significant increase in time or expense.

  • A key switch can be used for release
  • No additional activation is required for the contactor acting as the switching element

 

Application example: Charging point with infrastructure socket outlet and RCM module

Display of the setup of a wall box with infrastructure socket outlet  

Charging point with infrastructure socket outlet and RCM module

The universal RCM modules from Phoenix Contact detect DC and AC residual current and therefore offer additional protection during vehicle charging. Optional status monitoring and resetting of the RCM module is possible in conjunction with the charging controllers from Phoenix Contact.

Application example: Setup of a satellite system

Display of the setup of a satellite system with up to 30 charging points  

Setup of a satellite system

Up to 30 charging points can be connected to a centralized control unit using Modbus TCP slave communication.


Back to overview
Further information