AC infrastructure socket outlets

AC infrastructure socket outlets

Can be customized

Infrastructure Socket Outlets for indoor and outdoor charging points.

Back to Charging systems

Category

Search in AC infrastructure socket outlets

Show all products in this category

Whether a small, compact wall box or a public charging station, the flexible and space-saving Infrastructure Socket Outlets from Phoenix Contact always provide the ideal solution. Mobile Mode 3 charging cables can be connected to the standardized Infrastructure Socket Outlets. They allow higher power transmission than is usually possible via a normal household socket.

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Complete product range with Type 2 and GB/T standard (Type 1 Infrastructure Socket Outlet is not specified in the standard)
  • Integrated interlock during charging with lock detection
  • Manual emergency release of the locking actuator
  • Modular design for front and rear mounting
  • Optional IP54 protective cover
  • Production in accordance with ISO/TS 16949

AC Infrastructure Socket Outlets according to Mode 3

For conventional charging with alternating current, Phoenix Contact offers a wide range of standardized charging systems for worldwide use.
The AC Infrastructure Socket Outlets according to charging mode 3 are used for charging case B. This means that mobile charging cables that are typically carried in the trunk can be connected here.

A locking actuator prevents the Infrastructure Plug from being pulled out during the charging process. Locking is controlled via electronics integrated in the locking actuator and the current state can be queried.
The modular design of the Infrastructure Socket Outlet enables front or rear mounting on the housing panel. A drainage tube and different types of protective cover can be fitted as an option.

Type 2 Infrastructure Socket Outlet – AC charging in Europe

Type 2 Infrastructure Socket Outlet with hinged cover, panel mounting frame, and actuator  

Type 2 Infrastructure Socket Outlet

The standardized Type 2 Infrastructure Socket Outlet in accordance with IEC 62196 is designed for charging in Europe. Phoenix Contact offers two different versions of Type 2 Infrastructure Socket Outlets:
- With modular design for front and rear mounting and rear protective cover screw connection.
- Or as an “Easy Mount” version for rear mounting and front protective cover screw connection enabling the protective cover to be replaced easily from the outside.
The Easy Mount Infrastructure Socket Outlet is attached to the housing panel with the corresponding fixing frame. This allows the Easy Mount protective cover to be replaced easily without needing to open the wall box or charging station.

  • 20 A / 250 V AC (metric)
  • 20 A / 480 V AC (metric)
  • 32 A / 250 V AC (metric)
  • 32 A / 480 V AC (metric)

GB/T Infrastructure Socket Outlet – AC charging in China

Infrastructure Socket Outlet in accordance with GB/T standard with actuator  

GB/T Infrastructure Socket Outlet

The standardized GB/T Infrastructure Socket Outlet in accordance with GB/T 20234 is designed for charging in the Chinese infrastructure. It is very similar to the Type 2 Infrastructure Socket Outlet. As specified in the standard, in addition to the locking actuator, a notch is provided for the lever of the Infrastructure Plug.

  • 20 A / 220 V AC (metric)
  • 20 A / 440 V AC (metric)
  • 32 A / 220 V AC (metric)
  • 32 A / 440 V AC (metric)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321