Product list Components for protection of photovoltaic systems

Filter

50 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V - 2801163

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V-FM - 2801164

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 600DC-PV-ST - 2801165

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 600DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V - 2801160

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V-FM - 2801161

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/3+V/32 - 1044183

Lightning current arrester/surge protective device for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 4-pos. base element, four pluggable temperature-monitored protective elements, status message at each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/3+V-FM/ - 1044182

Lightning/surge protective device for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 4-pos. base element with remote indication contact, four plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DC-PV-ST - 2801162

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DCPV-UD-ST - 2801231

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V-FM - 2905640

Lightning/surge arrester for 2-pos. isolated 1500 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

50 Results