Product list Modular rotor blade monitoring

Filter

10 Results

Switchgear and controlgear assembly - WIL-BLADE-INTELLIGENCE - 1093550

Modular solution to monitor the rotor blades of wind turbine generators, with sensors for lightning monitoring, ice detection, and load monitoring

Switchgear and controlgear assembly - WIL-ID-S-868MHZ - 1097085

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switchgear and controlgear assembly - WIL-ID-S-915MHZ - 1095656

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 915 MHz frequency band as well as Modbus/TCP and PROFINET

Switchgear and controlgear assembly - WIL-ID-S-868MHZ-DETECT-6 - 1044652

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 6 sensors ID-S-S 868, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Sensor - ID-S-S 868 - 1061959

Wireless ice and temperature sensor for wind turbine generators, self-adhesive, for mounting on rotor blades, tower or nacelle, communication with the ID-S-RT 868 wireless receiver via 868 MHz frequency band

Sensor - ID-S-S 915 - 1061958

Wireless ice and temperature sensor for wind turbine generators, self-adhesive, for mounting on rotor blades, tower or nacelle, communication with the ID-S-RT 915 wireless receiver via 915 MHz frequency band

Wireless receiver - ID-S-RT 915 - 1061961

Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 915 sensor via 915 MHz frequency band

Wireless receiver - ID-S-RT 868 - 1061960

Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 868 sensor via 868 MHz frequency band

Sensor - WIL-RM-S-SG - 1006746

Sensor for measuring loads on the rotor blade of wind turbine generators

Sensor - WIL-RM-S-SG-R1 - 1183803

Sensor for measuring loads on the rotor blade of wind turbine generators. Robust (can be stood on). With magnetic shielding. Cable resistance compensation thanks to 6-wire connection technology.

10 Results