News Overview

Space-saving potential distribution at a width of only 6 mm

2018/02/01

PTCB device circuit breaker bridged to the CLIPLINE complete portfolio terminal blocks  

Simple, space-saving potential distribution with the PTCB device circuit breaker

With its adjustable setting range from one to eight amps, Phoenix Contact's single-channel electronic PTCB device circuit breaker is especially well-suited for easy and space-saving potential distribution.

Thanks to the ability to bridge to the CLIPLINE complete portfolio of terminal block systems, you can use standard terminal blocks and accessories. There is no need to certify new materials. Thus, adding to existing applications is quick and easy. Thanks to their space-saving overall width of six millimeters, these devices offer reliable protection from overload and short-circuit current in tight spaces. The adjustable amp values on each device enable you to cover a wide range of applications. You can make modifications even during startup. You can respond to changes in the application at any time. The product portfolio features three adjustable devices with different nominal current ranges between one and eight amps. Four additional products with fixed nominal currents of two, three, four, and six amps round out the PTCB product range.