News Overview

High-performance safety relays in an overall width of just 6 mm

2015/04/06

Highly compact safety relays in an overall width of 6 and 12 mm  

PSRmini offers space savings of up to 70% without compromising performance

The new PSRmini safety modules from Phoenix Contact are the narrowest safety relays in the world, but deliver the performance of a larger safety relay.

In an overall width of just 6 mm, they offer a high level of safety thanks to the use of force-guided contacts. The compact design is possible thanks to the newly developed relay technology from Phoenix Contact. It is based on a narrow, high-performance elementary relay, which is characterized by its minimal space requirements, low energy consumption, and high system availability. In an overall width of just 6 mm, the relay offers an energy-efficient solution that delivers the same performance but in a third of the space previously required. It can be integrated directly in devices such as motor starters. The elementary relay with forced guidance in accordance with EN 50205 consists of a N/O and a N/C contact. It is therefore particularly suitable for use in fine-scale safety concepts with one or more enable contacts. Energy consumption is reduced by up to 20 percent thanks to the low current consumption of the new relay. In order to ensure high production accuracy in accordance with the stringent quality requirements, the elementary relay and all of its individual parts are manufactured by Phoenix Contact. The safety relays switch loads up to 6 A, are compatible with many signal generators, and are versatile thanks to comprehensive approvals.