News Overview

Polyester empty enclosures and junction boxes

2016/08/15

Polyester enclosures  

Polyester enclosures for Ex and non-Ex applications

The CLIPSAFE enclosure series from Phoenix Contact has been extended. In addition to the stainless steel enclosures, 35 robust Ex-certified polyester enclosures are now available for use in process technology environments.

These are available in four designs and can be individually assembled with the comprehensive range of Ex-approved terminal blocks from Phoenix Contact. Save space, thanks to a double wiring level in the enclosures. Safe to use outdoors, thanks to IP66 degree of protection. 46 additional standard polyester enclosures for industrial environments and non-hazardous areas round off the range of polyester enclosures. These can be individually assembled with all products from the Phoenix Contact product range. A web form provides a quick and easy way to process both your request and your order. You can use it as a simple means to describe your requirements for an individually assembled box. CLIP PROJECT software enables you to configure terminal strips quickly, conveniently, and without any errors.