News Overview

Robust headers with solder anchor

2016/08/15

Robust headers with solder anchor  

For additional stability: PC 5 headers with solder anchor

Phoenix Contact is bringing new headers for PCB connectors from the PC 5 series onto the market.

The headers with a pitch of 7.62 mm have side flanges with solder anchors on the underside. These solder anchors reliably prevent mismatching and enable the headers to be soldered securely. The PC 5 series is therefore ideal for applications with increased mechanical strain. The headers are designed for currents up to 41 A and voltages up to 630 V (UL: 300 V). The two- to six-pos. versions are suitable for all connectors from the PC 5 series with or without Click and Lock locking. Connector parts with screw or spring connection are available for safe and convenient conductor connection.