News Overview

Compact potential collective terminals with screw and Push-in connection

2018/06/27

Feed-in via screw connection, point with Push-in connection  

Compact potential distributor terminals with Push-in and hybrid connection

The compact PT and PTU potential collective terminals offer you a wide range of application options.

The feed-in is connected via the maintenance-free screw connection. Thanks to the Push-in connection, you can wire the points without tools. The space-saving design of the terminal blocks enables potential distribution and collection using a minimum of space.

You can bridge the PT and PTU terminal blocks using standard plug-in bridges from the CLIPLINE complete system. Testing is done via the 2.3 mm standard test point. For each terminal point, you have a large area available for your marking options.