News Overview

Push-in terminal blocks in desk design for considerable space savings

2016/05/17

Terminal blocks in desk design  

Feed-through terminal blocks, multi-conductor terminal blocks, and ground terminals in desk design up to 6 mm²

The new PTS 4 terminal block range from Phoenix Contact saves a lot of space due to its compact and angled design. Angled conductor entry is required in particular for underfloor wiring systems.

The front connection enables wiring in a confined space. Up to four conductors can be connected quickly and easily using Push-in connection technology. Wiring is carried out easily and tool-free using conductors with ferrules or solid conductors. A high degree of flexibility for potential distribution, e.g., of a three-phase system or for testing, is provided thanks to up to four function shafts. A test point is also available on all terminal blocks. The terminal block range consists of two, three, and four-conductor terminal blocks with ground terminals, all of which are the same shape. The terminal block range also features large-surface marking options. Uniform CLIPLINE complete system accessories are also used, which reduces logistics costs.