News Overview

Handheld printer for fast marking on site

2016/03/18

Handheld printer  

The thermal transfer printer processes continuous media for cable and wire marking, equipment marking, terminal marking, and plant marking

The THERMOFOX thermal transfer printer is a portable marking device for fast use on site.

It marks labels, signs, and shrink sleeves in continuous format for all areas of cable, conductor, device, terminal, and system marking. Alongside manual input, you can also use an interface to transmit and print prepared printing data from other devices. The materials are supplied in conjunction with the matching ink ribbon in practical material cassettes. Automatic material detection prevents printing errors.