News Overview

New electronics housings for controllers

2016/06/13

ME-IO housing series  

ME-IO: the ideal system solution for tailor-made electronics modules

Phoenix Contact is extending its ME-IO housing series to include versions with an overall width of 37.6 mm and 75.2 mm.

The new housings can accommodate PCBs that are mounted vertically and horizontally. They offer a large area on the front for optional displays, operating elements or data interfaces. The L-design versions also enable the easy integration of RJ45 or D-SUB connections for control cabinet installations where space is limited. The housing series is therefore ideal for complex control and communication tasks. With over 100 system components, different housing designs, and corresponding accessories such as swiveling marking covers, ME-IO offers device manufacturers an ideal system solution for tailor-made electronics modules.