News Overview

Flexibility meets performance: crimping pliers with rotating die

2018/05/28

CRIMPFOX DUO 10: Flexibility meets performance  

Thanks to its ergonomic design, the CRIMPFOX DUO 10 fits perfectly in your hand

The new CRIMPFOX DUO 10 crimping pliers are the right tool when flexibility is required. The rotating die allows you to insert ferrules from the front or the side.

By actuating the color-contrasting release button, the die can be rotated to the necessary insertion direction. The lock keeps it securely in position.

TWIN ferrules can also be processed reliably thanks to the self-adjusting mechanism. With the CRIMPFOX DUO 10, you can cover a large cross section range from 0.14 to 10 mm².

Thanks to their balanced weight and ergonomic shape, these crimping pliers fit your hand perfectly, and their design makes them the lightest and most compact tool on the market. Only a slight application of force is required to operate the CRIMPFOX DUO 10. This allows you to work longer without fatigue while producing high-quality results at the same time.