News Overview

Intelligent Ethernet extenders

2018/12/05

Ethernet extender with intelligent surge protection  

Ethernet extender with intelligent surge protection

Phoenix Contact TC extenders don't just extend simple point-to-point Ethernet paths via Plug-and-Play.

All extender paths and devices can be easily monitored remotely using a single managed device via IP. In the case of unexpected events such as a weakening of the path, this information is available via SNMP trap (Simple Network Management Protocol) and can be issued as a warning to one or more freely selectable network devices. Visitors to the SPS IPC Drives trade show in Nuremberg are able to get a closer look at this application at the main Phoenix Contact booth.

In addition, the managed Ethernet extenders feature integrated, replaceable surge protection. The intelligent Plugtrab PT-IQ technology doesn't just provide appropriate protection. It can also call up the status of the surge protection remotely at any time and, in emergencies, can also transit this status as an SNMP warning. This means that the devices independently provide information on which surge protection should be replaced soon or where immediate replacement is required.

Using automatic topology and data rate detection, extender applications can be easily expanded into line and ring topologies during operation, easily and without configuration, and without impact through the addition of up to 50 extenders. The use of special cables is not required here. Any existing two-wire cables can be used for Ethernet networking. This enables transmission ranges beyond the corresponding standard and up to as much as 20 km per extender segment


Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service

Ethernet extender

Usage of the Ethernet extender system at Bad Pyrmont municipal utilities.


Intelligente Ethernet-Extender

Verbinden Sie Netzwerke über ein beliebiges Zweidrahtkabel bis zu 20 Kilometern.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close