News Overview

New M40 hybrid connectors for signal, data, and power transmission

2016/11/15

New M40 hybrid connectors for signal, data, and power transmission  

M40 HYBRID: transmit signals, data, and power in just a single connector

With the new M40 HYBRID connectors from Phoenix Contact, you can safely transmit signals, data, and power in a single connector.

The circular connectors are designed for currents up to 70 A and voltages up to 630 V AC or 850 V DC. This means that the IP65/IP67 connectors are particularly suitable for servo drives and daisy chain applications. The hybrid connectors are available with different inserts for pin or socket contacts as well as codings for AC and DC. The pin connector patterns comprise four contacts each for power (plus protective contact), signals, and data. The CAT5 data interface can be replaced with four additional signal contacts.