News Overview

Extension module for IFS-compatible devices

2016/04/06

Digital extension module  

Extension module with additional digital inputs/outputs

The new EM-D-8/4-24DC-IFS digital extension module lets you process several field signals in complex applications with Interface-System (IFS) by providing additional digital inputs and outputs.

The device has eight digital inputs and four digital outputs. For communication with other IFS-compatible devices, such as the hybrid motor starters and motor managers, the extension module is integrated into the bus with the respective gateway as a slave. This is quick and easy using the DIN rail connector. The IFS-CONF PC software is used to set device parameters. As well as assignment of process data, the software also creates status indicators for inputs and outputs.