News Overview

Modular upper housing parts for individual device concepts

2016/03/21

Modular upper housing parts for the BC series  

Modular upper housing parts for the BC series

Phoenix Contact is extending its BC housing series with new modular upper parts. The side panels of the upper parts are available in three different versions, which enables flexible PCB layouts.

Users can configure segments individually and adapt the PCB connection technology and mounting surface of the PCB to their application. The polycarbonate housings are available in overall widths of 71.6 mm and 107.6 mm and feature a large area on the front for marking the function units.