News Overview

Universal electronics enclosure with integrated connection technology

2015/11/17

Universal electronics enclosure with integrated connection technology  

Universal electronics enclosure with integrated connection technology

The new EH electronics housing system enables device applications to be designed with ease.

With seven overall widths, two overall heights, and three cover versions, there are over 100 possible combinations. Various different PCB connection technologies can be integrated conveniently and easily for application-based device concepts. The PCB installation in all directions in space also guarantees a high level of flexibility. The electronics housings can be snapped onto DIN rails without tools or mounted on the wall as usual. An integrated labeling field makes it easy to identify the housing directly. The electronics housings are made of ABS and have a flammability rating of HB according to UL 94. The targeted material selection makes for efficient pricing. With the new electronics enclosure from the EH series Phoenix Contact has rounded off its product range in the field of DIN rail mountable housings.