News Overview

Safety switch system with IO-Link

2018/04/26

Non-contact PSRswitch safety switch  

Non-contact PSRswitch safety switch

The new safety switch system from Phoenix Contact consists of a contact-free, coded PSRswitch safety switch and the PSRmini safety relay with IO-Link.

The electronic safety switch is used for reliable safety door and position monitoring in machines and production systems. The switch with M12 connection technology features a compact design and can be mounted on doors and guards particularly flexibly. Thanks to the integrated RFID technology, it provides maximum protection against manipulation for a high level of safety. The safety switches are designed for standalone operation, or can be configured in a logical series connection up to PL e in accordance with EN ISO 14119.

In combination with the new PSRmini PSR-MC42 relay, important status information can be transferred to the controller via IO-Link. The machine operator thus receives an cost-effective complete solution with new diagnostic possibilities for the smart factory.