News Overview

Assembled M12 POWER cabling in M-coding

2018/09/24

Innovative M12 POWER cabling with assembled M12 POWER cables  

M12 POWER cables with M-coding

The new power cables let you achieve high performance in a compact design.

The assembled M12 POWER cables with M-coded connectors are ideal for your AC applications up to 8 A and 690 V. The coded pin connector pattern offers protection against incorrect connections. In addition to three phases plus PE, two additional contacts are available to you that can be used for a motor brake, for example. An optional 360° shielding offers reliable EMC protection. Thanks to the compact design of the M12 connectors, you save space in your power cabling.