News Overview

Direct connectors for high contact densities

2016/11/17

SDDC 1,5 SKEDD direct connector  

Direct connectors for high contact densities

Phoenix Contact is extending its range of convenient PCB connectors with SKEDD technology.

With the SDDC 1,5 double-row direct connector you can reliably connect 2 to 32 conductors with ease. This makes the new series ideal for applications with a high contact density. The SKEDD direct connection technology enables you to connect the connectors directly to the PCB via through-contacted bore holes, without the need for any tools or an additional header. Your advantage: as one of the components is no longer required, your overall process costs are reduced. The SDDC 1,5 series with a pitch of 3.5 mm is suitable for conductor cross sections from 0.2 mm² to 1.5 mm² and is designed for currents up to 8 A and voltages up to 160 V (IEC).