News Overview

Solar connectors with crimp connection

2015/06/10

Solar connectors with crimp connection  

Solar connectors with crimp connection

Phoenix Contact is extending its proven range of SUNCLIX solar connectors with DC connectors featuring a crimp connection for mechanical assembly.

Two different contact insert sizes permit the connection of cables with cross sections from 2.5 mm² to 6 mm² (AWG 14-10). Thanks to prices and a connector design that are in line with market requirements, the connector with crimp connection is ideal for use on PV modules. Voltages up to 1500 V and currents up to a maximum of 40 A enable innovative use in temperature ranges from -40 to +90°C. The connectors meet the requirements of IP68 protection (24 h/2 m) and are filed for certification according to UL 6703 and DIN EN 50521.