News Overview

Active redundancy modules for preventive function monitoring

2017/07/13

QUINT SINGLE ORING  

Active redundancy modules for superior system availability

Increase your system availability with the active redundancy modules from the QUINT power supply range.

Use the new SINGLE ORING modules for decoupling and running the cable to the load separately. In combination with the new QUINT POWER power supplies, the redundant system is monitored continuously. Using preventive function monitoring, the redundancy module informs you about the output voltages of the power supplies, defects in the wiring and the decoupling section, as well as the actual load current. Critical operating states are therefore detected at an early stage. Save up to 70% energy by using the SINGLE ORING modules and active decoupling with MOSFET. With 40 A, the modules are suitable for DC voltages from 12 to 24 V. They feature a narrow design of just 32 mm and are suitable for use on DIN rails. Thanks to the wide temperature range from -40 to +70°C, they are suitable for industrial use. The redundancy module with protective coating (plus version) also ensures superior system availability even under extreme environmental conditions such as dust, dirt, corrosive gases, and 100% humidity. Thanks to OVP (overvoltage protection), surge voltages are limited to 30 V DC and downstream loads are protected against surge voltages.​