News Overview

New zip cord patch cables with OM1 fiber

2016/02/24

Zip cord patch cables with OM1 fiber  

Zip cord patch cables with OM1 fiber

Phoenix Contact is launching new zip cord patch cables for FO-based data cabling onto the market.

The patch cables are available in individual cable lengths with different combinations of the LC-Duplex, SC-Duplex, ST, and FSMA connectors, and offer very good visual and mechanical transmission properties. The patch cables with IP20 protection are ideal for transmission rates of up to 10 Gbps for protected internal use, such as in data centers or office cabling. According to IEC 61300-3, the patch cables exhibit excellent values for insertion loss under 0.3 dB and return loss over 35 dB. The zip cord patch cables in fiber category OM1 (62.5/125 µm) fulfill the fire protection regulations according to UL OFNR and LSZH. The complete item is UL listed as a pre-assembled cabling solution.