News Overview

Vertical Push-in connection for confined spaces

2019/04/01

PTV terminal blocks  

Push-in terminal blocks with side conductor connection

The PTV terminal block series with side conductor connection is a new Phoenix Contact innovation. This ensures clearer wiring without bending radii in confined spaces.

The conductor and connection marking is more recognizable. This Phoenix Contact series features feed-through, three-conductor, and four-conductor terminal blocks. You have the option of bridging and testing on each terminal block. Furthermore, disconnect and knife disconnect terminal blocks are also available. All terminal blocks are available up to a cross section of 4 mm². Thanks to the tool-free Push-in direct connection technology, the PTV terminal blocks enable time-saving conductor connection. The connection principle and conductor routing are self-explanatory. Reduce your logistics costs through the use of the CLIPLINE complete standard accessories.