News Overview

Modular electronics housings as a modular system

2019/04/01

ICS series modular electronics housings  

ICS series modular electronics housings

Phoenix Contact presents a new series of modular electronics housings for control cabinet applications.

The Industrial Case System (ICS) series includes a wide range of overall widths, heights and depths, as well as the optional TBUS8 eight-position DIN rail connectors for simple module-to-module communication. You have flexible options for equipping the housing with various connections, such as RJ45, USB, D-SUB or antenna sockets, enabling the integration of countless functions. Different colors, printings and component versions enable individualized and application-oriented device solutions. PCB connectors and the appropriate headers with a pitch of 5.0 mm round out the range of accessories. The three- or four-position connectors are designed for currents up to 16 A and voltages up to 300 V and enable simple conductor connection using a screw or Push-in spring connection.