News Overview

Efficient laser marker

2018/07/18

TOPMARK NEO laser marking system  

TOPMARK NEO can process more than 650 materials meeting all requirements

The TOPMARK NEO laser marker redefines laser marking: with compact dimensions and easy operation via the integrated color touch display, it creates particularly robust and high-quality industrial markings.

The laser marking system is particularly efficient. Equipped with a 20 W laser and an automatic stacking and unstacking function, the TOPMARK NEO processes up to 250 labels per minute. Over 650 different markers made of stainless steel, aluminum, Transply-ABS, polyacrylic, and polycarbonate are available. The marking is either engraved, carbonized, or tempered. Thus, particularly resistant markings are created for applications in extreme environmental conditions.

The integrated marking software enables you to enter printing data directly at the device. The TOPMARK NEO can also be controlled via the planning and marking software PROJECT complete. All of the laser parameters are already saved in this program.