News Overview

High-current feed-through terminal block with fast connection for large cross sections

2016/04/18

TW 95 high-current feed-through terminal block  

Powerful: the TW 95 high-current feed-through terminal block

With the TW 95 panel feed-through terminal block, Phoenix Contact has rounded off its range of high-current feed-through terminal blocks to include T-LOX connection technology.

The terminal block is suitable for currents up to 232 A and voltages up to 1000 V (UL: 600 V). The spring-based toggle lever principle enables the reliable and convenient connection of large conductors with cross sections of 16 mm² to 95 mm². The conductors are inserted easily from above and the colored actuating levers are closed with a standard screwdriver.