News Overview

Individually configure Push-in distribution block solutions

2018/04/20

Web-based PTFIX configurator  

Products with the desired properties relating to the number of positions, mounting option, color and marking can be created easily.

The PTFIX potential distribution system is now available with a 4 mm² Push-in connection. Individually combine and mount the blocks.

The types vary between 6, 12 and 18 connections, which are available in 11 different colors. In addition to the classic DIN rail mounting on NS 15 and NS 35, you also get flange adapters for direct mounting and universal adhesive mounting variants. Other new features include the electrically connected 2.5 mm² blocks that enable a high level of customization for mounting. These elements with two positions are the smallest possible unit. They can be combined each other and with all other block types within the nominal cross section. Use the new web-based PTFIX configurator to easily create products with the desired properties relating to the number of positions, mounting option, color and marking. The configuration uses an integrative connection to the Phoenix Contact E-Shop to ensure a simple ordering process.