News Overview

Light guides for electronics housings

2016/01/11

Light guides for electronics housings  

Light guides for electronics housings

Do you want to equip PCBs with LEDs using an automated SMD soldering process while saving space when implementing status indicators for your device?

 The new HS LC light guide means you no longer need an additional PCB for your LEDs. This accommodates status indicators regardless of the orientation of the PCB. You can choose from horizontal and vertical versions for round or square status indicators. The light guides are compatible with the EH, ME, ME-MAX, ME-PLC, ME-IO, and BC housing families and can be easily mounted on the PCB by means of push-in pins. To provide a high level of flexibility, versions for 1 to 40 indicators are available.