News Overview

Orthogonal PCB terminal block for DIN rail devices

2016/07/11

Orthogonal PCB terminal block for DIN rail devices  

Ideal for DIN rail devices: the FKDSO 2,5/ -L1 and -R1 angled PCB terminal blocks

Phoenix Contact presents new PCB terminal blocks in the FKDSO 2,5/..L1 and -R1 series. The right or left angled designs allow for an orthogonal alignment with the PCB.

The terminal blocks with 5 mm pitch are therefore particularly suitable for DIN-rail-mountable devices, as the conductor exit can be flexibly integrated in customer-specific device designs. The 1 to 4-pos. PCB terminal blocks are suitable for currents up to 20 A and voltages up to 320 V. Using the convenient Push-in spring connection with color-contrasting push button, conductors with cross sections between 0.2 mm² and 2.5 mm² can be connected easily and reliably.