News Overview

High-performance terminal block for currents up to 125 A

2014/11/11

PCB terminal block for currents up to 125 A  

SPT 35 high-performance terminal block for conductor cross sections up to 35 mm²

The new SPT 35 high-performance terminal block from Phoenix Contact is one of the world's highest-performance PCB terminal blocks with fast connection technology.

Thanks to the integrated push-in spring with programmed contact force, users can connect conductors with cross sections of up to 35 mm² quickly and safely. The terminal block has unlimited approval for 600 V according to UL 1059 (Use Group C) and is designed for a maximum rated voltage of 1000 V according to IEC 60947-7-4. The single to five-position terminal blocks with 15 mm pitch have vertical conductor exits, making them particularly suitable for the internal device wiring, e.g., of frequency inverters, inverters, power supplies or power supply units.