News Overview

Robust DC fuse adapters for photovoltaics

2015/06/10

 DC fuse adapters  

Robust DC fuse adapters for photovoltaics

The new DC fuse adapter from Phoenix Contact is an easy-to-install protective element for photovoltaic systems.

Age-related, early fuse failure does not occur, thanks to the optimized thermal behavior. The fuse adapter fulfils all relevant international approvals including the most recent TÜV test specifications. The adapters from the SUNCLIX product range have high-quality Littelfuse fuse-links from 6 to 30 A. They are designed for voltages up to 1500 V. Phoenix Contact has further rounded off its product range for photovoltaics with the fuse adapter for outdoor use according to IP68 protection (24 h/2 m).