News Overview

Tailored surge protection for MCR

2017/08/31

The worlds narrowest range of surge protective devices.  

The world's narrowest surge protection solution: TERMITRAB complete

The TERMITRAB complete product range offers a tailored range of surge protective devices for your applications in measurement and control technology.

The products with an overall width starting from just 3.5 mm are the narrowest protective devices available on the market. You will find the ideal version for your requirements in the TERMITRAB complete portfolio. Choose from products with one-piece, single-stage surge protection or items with multi-stage, testable protective plugs with signaling and knife disconnection. Optional remote signaling modules can be used to visually monitor up to 40 neighboring protective devices. Versions for Ex applications round off the portfolio. The surge protective devices in the TERMITRAB complete product range are available with innovative Push-in connection technology as well as screw connection.