Power module - EMD-SL-PS- 24DC - 2885359

Power modules, pluggable, for EMD-SL-..., supply voltage: 20 V DC ... 30 V DC

Price:

Overview

Technical data

Approvals

Downloads

Dimensions

Width 32 mm
Height 35 mm
Depth 16 mm
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Back to top

Input data

Nominal input voltage 24 V DC
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 5.0 27049002
eCl@ss 5.1 27049200
eCl@ss 6.0 27049000
eCl@ss 7.0 27049002
eCl@ss 8.0 27049002
eCl@ss 9.0 27040701
Back to top

ETIM

ETIM 4.0 EC002540
ETIM 5.0 EC002540
ETIM 6.0 EC002540
ETIM 7.0 EC002540
Back to top

UNSPSC

UNSPSC 6.01 30211916
UNSPSC 7.0901 39121535
UNSPSC 11 39121535
UNSPSC 12.01 39121535
UNSPSC 13.2 39121004
Back to top